
UPC Code |
N/A 847648015245 |
Type |
N/A ANSI Standard Duplex |
Chain Construction |
N/A Cottered |
Model |
N/A 200-2 |
Chain Size |
N/A 200 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 694.00 kN |
FB - Avg. Tensile Strength |
N/A 820.00 kN |
f - Bearing Area |
N/A 21.50 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 200-2 COT 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 31.70 kg/m |
Weight |
N/A 96.93 kg |
Weight Pounds Per Foot |
N/A 21.3 lb/ft |
Width |
N/A 162.10 mm |
Pitch |
N/A 63.50 mm |
Roller Width |
N/A 37.85 mm |
h2 max. - Height Inner Plate |
N/A 60.33 mm |
Ti - Plate Thickness |
N/A 8.00 mm |
To - Plate Thickness |
N/A 8.00 mm |
d1 max. - Roller Diameter |
N/A 39.68 mm |
b1 min. - Width between Inner Plates |
N/A 37.85 mm |
d2 max. - Pin Diameter |
N/A 19.85 mm |
b4 - Pin Length |
N/A 151.90 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 10.20 mm |
b2 max. - Total Width Inner Link |
N/A 54.88 mm |
pt - Transverse Pitch |
N/A 71.55 mm |