
UPC Code |
N/A 847648015702 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 24-1 |
Chain Size |
N/A 240 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 500.00 kN |
FB - Avg. Tensile Strength |
N/A 585.40 kN |
f - Bearing Area |
N/A 15.86 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 240 CPCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 1.72 kg |
Width |
N/A 106.00 mm |
Pitch |
N/A 76.20 mm |
Roller Width |
N/A 47.35 mm |
h2 max. - Height Inner Plate |
N/A 72.39 mm |
Ti - Plate Thickness |
N/A 9.50 mm |
To - Plate Thickness |
N/A 9.50 mm |
d1 max. - Roller Diameter |
N/A 47.63 mm |
b1 min. - Width between Inner Plates |
N/A 47.35 mm |
d2 max. - Pin Diameter |
N/A 23.81 mm |
b4 - Pin Length |
N/A 95.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 10.50 mm |
b2 max. - Total Width Inner Link |
N/A 67.81 mm |