
UPC Code |
N/A 847648015733 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 35-1 |
Chain Size |
N/A 35 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 7.90 kN |
FB - Avg. Tensile Strength |
N/A 10.40 kN |
f - Bearing Area |
N/A 0.27 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 35 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.00 kg |
Width |
N/A 16.50 mm |
Pitch |
N/A 9.53 mm |
Roller Width |
N/A 4.68 mm |
h2 max. - Height Inner Plate |
N/A 9.05 mm |
Ti - Plate Thickness |
N/A 1.30 mm |
To - Plate Thickness |
N/A 1.00 mm |
d1 max. - Roller Diameter |
N/A 5.08 mm |
b1 min. - Width between Inner Plates |
N/A 4.68 mm |
d2 max. - Pin Diameter |
N/A 3.60 mm |
b4 - Pin Length |
N/A 13.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.30 mm |
b2 max. - Total Width Inner Link |
N/A 7.46 mm |