Print Back
Bushing chain: d1 in the table indicate the external diameter of the bushing. These chains have no rollers.

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648014743

Type

N/A ANSI Standard, Simplex

Chain Construction

N/A Riveted

Model

N/A 35-1

Chain Size

N/A 35

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 7.90 kN

FB - Avg. Tensile Strength

N/A 10.40 kN

f - Bearing Area

N/A 0.27 cm²

Norm

N/A ISO 606 (DIN 8188)

Description 1

N/A 35 RIV 100FT ELITE

Description 2

N/A CHAIN

q - Weight Per Meter

N/A 0.33 kg/m

Weight

N/A 10.20 kg

Weight Pounds Per Foot

N/A 0.22 lb/ft

Dimensions

Width

N/A 13.20 mm

Pitch

N/A 9.53 mm

Roller Width

N/A 4.68 mm

h2 max. - Height Inner Plate

N/A 9.05 mm

Ti - Plate Thickness

N/A 1.30 mm

To - Plate Thickness

N/A 1.00 mm

d1 max. - Roller Diameter

N/A 5.08 mm

b1 min. - Width between Inner Plates

N/A 4.68 mm

d2 max. - Pin Diameter

N/A 3.60 mm

b4 - Pin Length

N/A 13.20 mm

b7 - Max. Add. Length of Connecting Link

N/A 3.30 mm

b2 max. - Total Width Inner Link

N/A 7.46 mm