
UPC Code |
N/A 847648014828 |
Type |
N/A ANSI Standard, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 40-2 |
Chain Size |
N/A 40 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 27.80 kN |
FB - Avg. Tensile Strength |
N/A 35.60 kN |
f - Bearing Area |
N/A 0.87 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 40-2 RIV 50FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 1.12 kg/m |
Weight |
N/A 18.76 kg |
Weight Pounds Per Foot |
N/A 0.75 lb/ft |
Length |
N/A 15.24 m |
Width |
N/A 32.30 mm |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.85 mm |
h2 max. - Height Inner Plate |
N/A 12.07 mm |
Ti - Plate Thickness |
N/A 1.50 mm |
To - Plate Thickness |
N/A 1.50 mm |
d1 max. - Roller Diameter |
N/A 7.92 mm |
b1 min. - Width between Inner Plates |
N/A 7.85 mm |
d2 max. - Pin Diameter |
N/A 3.98 mm |
b4 - Pin Length |
N/A 32.30 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.90 mm |
b2 max. - Total Width Inner Link |
N/A 11.17 mm |
pt - Transverse Pitch |
N/A 14.38 mm |