
UPC Code |
N/A 847648015764 |
Type |
N/A ANSI Standard Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 41-1 |
Chain Size |
N/A 41 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 6.67 kN |
FB - Avg. Tensile Strength |
N/A 12.60 kN |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 41 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.01 kg |
Width |
N/A 15.00 mm |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 6.25 mm |
h2 max. - Height Inner Plate |
N/A 9.91 mm |
Ti - Plate Thickness |
N/A 1.30 mm |
d1 max. - Roller Diameter |
N/A 7.77 mm |
b1 min. - Width between Inner Plates |
N/A 6.25 mm |
d2 max. - Pin Diameter |
N/A 3.58 mm |
b4 - Pin Length |
N/A 15.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 1.25 mm |
b2 max. - Total Width Inner Link |
N/A 8.85 mm |