Print Back

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648015320

Type

N/A ANSI Standard Simplex

Chain Construction

N/A Connecting Link

Model

N/A 41-1

Chain Size

N/A 41

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 6.67 kN

FB - Avg. Tensile Strength

N/A 12.60 kN

Norm

N/A ISO 606 (DIN 8188)

Description 1

N/A 41 SCCL ELITE

Description 2

N/A CHAIN PARTS

Weight

N/A 0.00 kg

Dimensions

Width

N/A 15.00 mm

Pitch

N/A 12.70 mm

h2 max. - Height Inner Plate

N/A 9.91 mm

Ti - Plate Thickness

N/A 1.30 mm

d2 max. - Pin Diameter

N/A 3.58 mm

b4 - Pin Length

N/A 15.00 mm

b7 - Max. Add. Length of Connecting Link

N/A 1.25 mm