
UPC Code |
N/A 847648000012 |
Type |
N/A ANSI Standard, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 50-2 |
Chain Size |
N/A 50 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 43.60 kN |
FB - Avg. Tensile Strength |
N/A 56.00 kN |
f - Bearing Area |
N/A 1.38 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 50-2 RIV 50FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 2.00 kg/m |
Weight |
N/A 31.87 kg |
Weight Pounds Per Foot |
N/A 1.34 lb/ft |
Length |
N/A 15.24 m |
Width |
N/A 39.90 mm |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.4 mm |
h2 max. - Height Inner Plate |
N/A 15.09 mm |
Ti - Plate Thickness |
N/A 2.00 mm |
To - Plate Thickness |
N/A 2.00 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.40 mm |
d2 max. - Pin Diameter |
N/A 5.09 mm |
b4 - Pin Length |
N/A 39.90 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 13.84 mm |
pt - Transverse Pitch |
N/A 18.11 mm |