
UPC Code |
N/A 847648014958 |
Type |
N/A ANSI Standard Duplex |
Chain Construction |
N/A Cottered |
Model |
N/A 60-2 |
Chain Size |
N/A 60 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 62.60 kN |
FB - Avg. Tensile Strength |
N/A 82.40 kN |
f - Bearing Area |
N/A 2.10 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 60-2 COT 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 2.92 kg/m |
Weight |
N/A 8.86 kg |
Weight Pounds Per Foot |
N/A 1.96 lb/ft |
Width |
N/A 54.40 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 12.57 mm |
h2 max. - Height Inner Plate |
N/A 18.10 mm |
Ti - Plate Thickness |
N/A 2.40 mm |
To - Plate Thickness |
N/A 2.40 mm |
d1 max. - Roller Diameter |
N/A 11.91 mm |
b1 min. - Width between Inner Plates |
N/A 12.57 mm |
d2 max. - Pin Diameter |
N/A 5.96 mm |
b4 - Pin Length |
N/A 49.80 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.60 mm |
b2 max. - Total Width Inner Link |
N/A 17.75 mm |
pt - Transverse Pitch |
N/A 22.78 mm |