
UPC Code |
N/A 847648016174 |
Type |
N/A H Series |
Chain Construction |
N/A Cottered |
Model |
N/A 140-1 H |
Chain Size |
N/A 140 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 170.00 kN |
f - Bearing Area |
N/A 4.94 cm² |
Description 1 |
N/A 140H COT 10FT ELITE |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 (DIN 8188) |
q - Weight Per Meter |
N/A 8.30 kg/m |
Weight |
N/A 25.29 kg |
Weight Pounds Per Foot |
N/A 5.58 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 66.40 mm |
Pitch |
N/A 44.45 mm |
Roller Width |
N/A 25.22 mm |
h2 max. - Height Inner Plate |
N/A 42.23 mm |
Ti - Plate Thickness |
N/A 6.40 mm |
To - Plate Thickness |
N/A 6.40 mm |
d1 max. - Roller Diameter |
N/A 25.40 mm |
b1 min. - Width between Inner Plates |
N/A 25.22 mm |
d2 max. - Pin Diameter |
N/A 12.71 mm |
b4 - Pin Length |
N/A 59.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.40 mm |
b2 max. - Total Width Inner Link |
N/A 38.86 mm |