The ELITE Roller Chain - Heavy Series H are generally made with the same pin materials as standard roller chains. However, their major advantage is that they provide higher wear resistance and greater tensile strength than standard chains, while retaining virtually the same breaking strength.
1 2
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 60H OFFSET ELITE | N/A Offset Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.04 kg |
| 60H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 5.24 kg |
| 60H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 26.19 kg |
| 60H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 60H SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 80H OFFSET ELITE | N/A Offset Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.08 kg |
| 80H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 9.04 kg |
| 80H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 45.18 kg |
| 80H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.07 kg |
| 80H SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.07 kg |
| 100H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 12.80 kg |
| 100H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 0.12 kg |
| 120H OFFSET ELITE | N/A Offset Link | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 0.27 kg |
| 120H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 18.42 kg |
| 120H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 0.20 kg |
| 160H OFFSET ELITE | N/A Offset Link | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 0.59 kg |
| 160H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 31.42 kg |
| 160H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 0.46 kg |
| 180H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 180-1 H | N/A 180 | N/A 57.15 mm | N/A 43.51 kg |
| 180H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 180-1 H | N/A 180 | N/A 57.15 mm | N/A 0.71 kg |
| 200H OFFSET ELITE | N/A Offset Link | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 1.27 kg |
| 200H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 1.18 kg |
| 240H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 240-1 H | N/A 240 | N/A 76.20 mm | N/A 96.65 kg |
| 240H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 240-1 H | N/A 240 | N/A 76.20 mm | N/A 2.12 kg |
| 100H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 13.01 kg |
1 2