
UPC Code |
N/A 847648016419 |
Type |
N/A H Series |
Chain Construction |
N/A Crank Link |
Model |
N/A 160-1 H |
Chain Size |
N/A 160 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 223.00 kN |
f - Bearing Area |
N/A 6.70 cm² |
Description 1 |
N/A 160H OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 (DIN 8188) |
Weight |
N/A 0.59 kg |
Width |
N/A 77.30 mm |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 31.55 mm |
h2 max. - Height Inner Plate |
N/A 48.26 mm |
Ti - Plate Thickness |
N/A 7.20 mm |
To - Plate Thickness |
N/A 7.20 mm |
d1 max. - Roller Diameter |
N/A 28.58 mm |
b1 min. - Width between Inner Plates |
N/A 31.55 mm |
d2 max. - Pin Diameter |
N/A 14.29 mm |
b4 - Pin Length |
N/A 69.40 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.90 mm |
b2 max. - Total Width Inner Link |
N/A 46.88 mm |