
UPC Code |
N/A 847648016235 |
Type |
N/A H Series |
Chain Construction |
N/A Cottered |
Model |
N/A 200-1 H |
Chain Size |
N/A 200 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 347.00 kN |
f - Bearing Area |
N/A 11.57 cm² |
Description 1 |
N/A 200H COT 10FT ELITE |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 (DIN 8188) |
q - Weight Per Meter |
N/A 19.16 kg/m |
Weight |
N/A 61.91 kg |
Weight Pounds Per Foot |
N/A 12.87 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 97.30 mm |
Pitch |
N/A 63.50 mm |
Roller Width |
N/A 37.85 mm |
h2 max. - Height Inner Plate |
N/A 60.33 mm |
Ti - Plate Thickness |
N/A 9.50 mm |
To - Plate Thickness |
N/A 9.50 mm |
d1 max. - Roller Diameter |
N/A 39.68 mm |
b1 min. - Width between Inner Plates |
N/A 37.85 mm |
d2 max. - Pin Diameter |
N/A 19.85 mm |
b4 - Pin Length |
N/A 87.10 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 10.20 mm |
b2 max. - Total Width Inner Link |
N/A 58.29 mm |