
Chain Construction |
N/A Connecting Link |
Model |
N/A 43-1 SB |
Type |
N/A ANSI Standard, Simplex |
Chain Size |
N/A 43 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 12.00 kN |
Description 2 |
N/A CHAIN PARTS |
q - Weight Per Meter |
N/A 0.83 kg/m |
Weight Pounds Per Foot |
N/A 0.56 lb/ft |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.85 mm |
Link Plate Height |
N/A 12.00 mm |
Link Plate Thickness |
N/A 1.50 mm |
To - Plate Thickness |
N/A 1.50 mm |
Roller Diameter |
N/A 7.92 mm |
b1 min. - Width between Inner Plates |
N/A 7.85 mm |
d2 max. - Pin Diameter |
N/A 3.45 mm |
b4 - Pin Length |
N/A 18.30 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 2.60 mm |
b2 max. - Total Width Inner Link |
N/A 11.18 mm |
Pin Diameter |
N/A 3.45 mm |
f - Bearing Area |
N/A 0.89 cm² |
R min. - Side Bow Radius |
N/A 305 mm |