1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Model

Chain Size

Pitch

q - Weight Per Meter

40-1 SB ELITE N/A 40-1 SB N/A 40 N/A 12.70 mm N/A 0.80 kg/m
40-1 SB SCCL ELITE N/A 40-1 SB N/A 40 N/A 12.70 mm N/A 0.80 kg/m
43-1 SB ELITE N/A 43-1 SB N/A 43 N/A 12.70 mm N/A 0.83 kg/m
43-1 SB SCCL ELITE N/A 43-1 SB N/A 43 N/A 12.70 mm N/A 0.83 kg/m
50-1 SB ELITE N/A 50-1 SB N/A 50 N/A 15.88 mm N/A 1.09 kg/m
50-1 SB SCCL ELITE N/A 50-1 SB N/A 50 N/A 15.88 mm N/A 1.09 kg/m
60-1 SB ELITE N/A 60-1 SB N/A 60 N/A 19.05 mm N/A 1.54 kg/m
60-1 SB SCCL ELITE N/A 60-1 SB N/A 60 N/A 19.05 mm N/A 1.54 kg/m
63-1 SB ELITE N/A 63-1 SB N/A 63 N/A 19.05 mm N/A 1.55 kg/m
63-1 SB SCCL ELITE N/A 63-1 SB N/A 63 N/A 19.05 mm N/A 1.55 kg/m
80-1 SB ELITE N/A 80-1 SB N/A 80 N/A 25.40 mm N/A 2.60 kg/m
80-1 SB SCCL ELITE N/A 80-1 SB N/A 80 N/A 25.40 mm N/A 2.60 kg/m
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.