
Chain Construction |
N/A Connecting Link |
Model |
N/A 50-1 SB |
Type |
N/A ANSI Standard, Simplex |
Chain Size |
N/A 50 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 18.00 kN |
Description 2 |
N/A CHAIN PARTS |
q - Weight Per Meter |
N/A 1.09 kg/m |
Weight Pounds Per Foot |
N/A 0.73 lb/ft |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.4 mm |
Link Plate Height |
N/A 15.00 mm |
Link Plate Thickness |
N/A 2.03 mm |
To - Plate Thickness |
N/A 2.03 mm |
Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.40 mm |
d2 max. - Pin Diameter |
N/A 4.37 mm |
b4 - Pin Length |
N/A 21.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.50 mm |
b2 max. - Total Width Inner Link |
N/A 13.84 mm |
Pin Diameter |
N/A 4.37 mm |
f - Bearing Area |
N/A 1.41 cm² |
R min. - Side Bow Radius |
N/A 400 mm |