
UPC Code |
N/A 847648168729 |
Chain Construction |
N/A Connecting Link |
Model |
N/A 08B-1 G1 |
Chain Size |
N/A 08 |
Number of Strands |
N/A 1 |
Description 1 |
N/A 08B-G1F9 CL W/RUBBER TOP ELITE |
Description 2 |
N/A CHAIN PARTS |
FU - Min. Tensile Strength |
N/A 17.80 kN |
f - Bearing Area |
N/A 0.50 cm² |
Form |
N/A 1 |
q - Weight Per Meter |
N/A 1.19 kg/m |
Weight |
N/A 0.02 kg |
Weight Pounds Per Foot |
N/A 0.8 lb/ft |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.75 mm |
Ti - Plate Thickness |
N/A 1.60 mm |
To - Plate Thickness |
N/A 1.60 mm |
d1 max. - Roller Diameter |
N/A 8.51 mm |
b1 min. - Width between Inner Plates |
N/A 7.75 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
b4 - Pin Length |
N/A 20.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.90 mm |
b2 max. - Total Width Inner Link |
N/A 11.30 mm |
A |
N/A 14.60 mm |
B |
N/A 24.20 mm |
H |
N/A 12.30 mm |