5/8" pitch, British Standard, single strand G1 rubber top connecting link Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648616596

Chain Construction

N/A Connecting Link

Model

N/A 10B-2 G1

Chain Size

N/A 10

Number of Strands

N/A 2

Description 1

N/A 10B-G1 CL W/RUBBER TOP ELITE

Description 2

N/A CHAIN PARTS

FU - Min. Tensile Strength

N/A 22.20 kN

f - Bearing Area

N/A 0.67 cm²

Form

N/A 2

q - Weight Per Meter

N/A 1.62 kg/m

Weight

N/A 0.03 kg

Weight Pounds Per Foot

N/A 1.09 lb/ft

Dimensions

Pitch

N/A 15.88 mm

Roller Width

N/A 9.65 mm

Ti - Plate Thickness

N/A 1.70 mm

To - Plate Thickness

N/A 1.70 mm

d1 max. - Roller Diameter

N/A 10.16 mm

b1 min. - Width between Inner Plates

N/A 9.65 mm

d2 max. - Pin Diameter

N/A 5.08 mm

b4 - Pin Length

N/A 23.20 mm

b7 - Max. Add. Length of Connecting Link

N/A 4.10 mm

b2 max. - Total Width Inner Link

N/A 13.28 mm

A

N/A 16.80 mm

B

N/A 30.00 mm

H

N/A 17.00 mm