
UPC Code |
N/A 847648312375 |
Chain Construction |
N/A Riveted |
Model |
N/A 10B-1 G2 |
Chain Size |
N/A 10 |
Number of Strands |
N/A 2 |
Description 1 |
N/A 10B-G2 CH W/RUBBER TOP 10FT ELITE |
Description 2 |
N/A CHAIN |
FU - Min. Tensile Strength |
N/A 44.50 kN |
f - Bearing Area |
N/A 1.35 cm² |
Form |
N/A 2 |
Weight |
N/A 7.79 kg |
Length |
N/A 3.05 m |
Width |
N/A 9.65 mm |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.65 mm |
Ti - Plate Thickness |
N/A 1.70 mm |
To - Plate Thickness |
N/A 1.70 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.65 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
b4 - Pin Length |
N/A 39.70 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 13.28 mm |
pt - Transverse Pitch |
N/A 16.59 mm |
A |
N/A 33.30 mm |
B |
N/A 30.00 mm |
H |
N/A 17.00 mm |