3/4" pitch, British Standard, single strand G2F3 rubber top connecting link Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648163120

Chain Construction

N/A Connecting Link

Model

N/A 12B-1 G2F3

Chain Size

N/A 12

Number of Strands

N/A 2

Description 1

N/A 12B-1 G2F3 W/RUBBER TOP CL ELITE

Description 2

N/A CHAIN PARTS

FU - Min. Tensile Strength

N/A 57.80 kN

f - Bearing Area

N/A 1.79 cm²

Form

N/A 2

Weight

N/A 0.04 kg

Dimensions

Pitch

N/A 19.05 mm

Ti - Plate Thickness

N/A 1.85 mm

To - Plate Thickness

N/A 1.85 mm

d2 max. - Pin Diameter

N/A 5.72 mm

b4 - Pin Length

N/A 46.00 mm

b7 - Max. Add. Length of Connecting Link

N/A 3.00 mm

A

N/A 77.00 mm

B

N/A 37.00 mm

H

N/A 36.00 mm