
UPC Code |
N/A 847648645879 |
Chain Construction |
N/A Riveted |
Model |
N/A 12B-2 G2F6 |
Chain Size |
N/A 12 |
Number of Strands |
N/A 2 |
Description 1 |
N/A 12B-2G2F6 CH W/RUBBER TOP 10FT ELITE |
Description 2 |
N/A CHAIN |
FU - Min. Tensile Strength |
N/A 57.80 kN |
f - Bearing Area |
N/A 1.79 cm² |
Form |
N/A 2 |
q - Weight Per Meter |
N/A 3.21 kg/m |
Weight |
N/A 9.77 kg |
Weight Pounds Per Foot |
N/A 2.16 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 46.00 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.68 mm |
Ti - Plate Thickness |
N/A 1.85 mm |
To - Plate Thickness |
N/A 1.85 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width between Inner Plates |
N/A 11.68 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
b4 - Pin Length |
N/A 46.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.00 mm |
b2 max. - Total Width Inner Link |
N/A 15.62 mm |
pt - Transverse Pitch |
N/A 19.46 mm |
A |
N/A 39.10 mm |
B |
N/A 37.30 mm |
H |
N/A 28.20 mm |