3/4" pitch, British Standard, single strand G1 rubber top connecting link Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648616602

Chain Construction

N/A Connecting Link

Model

N/A 12B-1 G1

Chain Size

N/A 12

Number of Strands

N/A 1

Description 1

N/A 12B-G1 CL W/RUBBER TOP ELITE

Description 2

N/A CHAIN PARTS

FU - Min. Tensile Strength

N/A 28.90 kN

f - Bearing Area

N/A 0.89 cm²

Form

N/A 1

q - Weight Per Meter

N/A 2.01 kg/m

Weight

N/A 0.04 kg

Weight Pounds Per Foot

N/A 1.35 lb/ft

Dimensions

Pitch

N/A 19.05 mm

Roller Width

N/A 11.68 mm

Ti - Plate Thickness

N/A 1.85 mm

To - Plate Thickness

N/A 1.85 mm

d1 max. - Roller Diameter

N/A 12.07 mm

b1 min. - Width between Inner Plates

N/A 11.68 mm

d2 max. - Pin Diameter

N/A 5.72 mm

b4 - Pin Length

N/A 26.50 mm

b7 - Max. Add. Length of Connecting Link

N/A 4.60 mm

b2 max. - Total Width Inner Link

N/A 15.62 mm

A

N/A 19.60 mm

B

N/A 36.00 mm

H

N/A 21.00 mm