
UPC Code |
N/A 847648658091 |
Chain Construction |
N/A Connecting Link |
Model |
N/A 12B-2 G2F6 |
Chain Size |
N/A 12 |
Number of Strands |
N/A 2 |
Description 1 |
N/A 12B-G2F6 CL W/RUBBER TOP ELITE |
Description 2 |
N/A CHAIN PARTS |
FU - Min. Tensile Strength |
N/A 57.80 kN |
f - Bearing Area |
N/A 1.79 cm² |
Form |
N/A 2 |
Weight |
N/A 0.09 kg |
Width |
N/A 49.00 mm |
Pitch |
N/A 19.05 mm |
Ti - Plate Thickness |
N/A 1.85 mm |
To - Plate Thickness |
N/A 1.85 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
b4 - Pin Length |
N/A 46.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.00 mm |
pt - Transverse Pitch |
N/A 19.46 mm |
A |
N/A 39.10 mm |
B |
N/A 37.30 mm |
H |
N/A 28.20 mm |