1" pitch, ANSI Standard, single strand G1 rubber top connecting link Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648602230

Chain Construction

N/A Connecting Link

Model

N/A 16A-1 G1

Chain Size

N/A 16

Number of Strands

N/A 1

Description 1

N/A 16A-G1 RIV RUBBER TOP CPCL ELITE

Description 2

N/A CHAIN PARTS

FU - Min. Tensile Strength

N/A 42.00 kN

f - Bearing Area

N/A 1.77 cm²

Form

N/A 1

Weight

N/A 0.11 kg

Dimensions

Pitch

N/A 25.40 mm

Ti - Plate Thickness

N/A 2.42 mm

To - Plate Thickness

N/A 2.42 mm

d2 max. - Pin Diameter

N/A 7.92 mm

b4 - Pin Length

N/A 37.20 mm

b7 - Max. Add. Length of Connecting Link

N/A 5.40 mm

A

N/A 27.50 mm

B

N/A 46.00 mm

H

N/A 20.00 mm