
UPC Code |
N/A 847648611867 |
Chain Construction |
N/A Connecting Link |
Model |
N/A C16B-1 G1 |
Chain Size |
N/A 16 |
Number of Strands |
N/A 1 |
Description 1 |
N/A C16B-G1 CL W/RUBBER TOP ELITE |
Description 2 |
N/A CHAIN PARTS |
FU - Min. Tensile Strength |
N/A 60.00 kN |
f - Bearing Area |
N/A 2.11 cm² |
Form |
N/A 1 |
q - Weight Per Meter |
N/A 3.83 kg/m |
Weight |
N/A 0.11 kg |
Weight Pounds Per Foot |
N/A 2.57 lb/ft |
Pitch |
N/A 25.40 mm |
Roller Width |
N/A 17.02 mm |
Ti - Plate Thickness |
N/A 4.15 mm |
To - Plate Thickness |
N/A 4.15 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 17.02 mm |
d2 max. - Pin Diameter |
N/A 8.28 mm |
b4 - Pin Length |
N/A 36.10 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.10 mm |
b2 max. - Total Width Inner Link |
N/A 25.45 mm |
A |
N/A 29.10 mm |
B |
N/A 49.00 mm |
H |
N/A 21.40 mm |