35 B hub sprocket, 11 teeth, bored to size 3/8" w/KWSS hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648323951

Type

N/A B Bored to Size

Chain Size

N/A 35

Number of Teeth

N/A 11

Idler

N/A No

Catalog Number

N/A 35BS11

Model Specification

N/A Furnished without keyway

Description 1

N/A ANSI 35, Type B, 11 Teeth, 3/8 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 0.17 lb

Dimensions

Outside Diameter

N/A 1.500 in

Pitch Diameter

N/A 1.331 in

Finishing Bore

N/A 3/8 in

Hub Diameter

N/A 1 1/16 in

LTB

N/A 3/4 in

Chain Dimensions

Pitch

N/A 3/8 in

Inner Width

N/A 3/16 in

Roller Diameter

N/A 0.200 in