Clear
Filter
Number of Teeth
Outside Diameter (in)
Pitch Diameter (in)
Finishing Bore (in)
LTB (in)
3/4 7/8 1
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Finishing Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 35BS9H 3/8 BORE | N/A 9 | N/A 1.260 in | N/A 1.096 in | N/A 3/8 in | N/A 3/4 in |
| SPROCKET 35BS10H 1/2 BORE KWSS | N/A 10 | N/A 1.380 in | N/A 1.214 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS10H 3/8 BORE KWSS | N/A 10 | N/A 1.380 in | N/A 1.214 in | N/A 3/8 in | N/A 3/4 in |
| SPROCKET 35BS10H 5/8 BORE KWSS | N/A 10 | N/A 1.380 in | N/A 1.214 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS11H 1/2 | N/A 11 | N/A 1.500 in | N/A 1.331 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS11H 3/4 | N/A 11 | N/A 1.500 in | N/A 1.331 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS11H 3/8" BORE KW&SS | N/A 11 | N/A 1.500 in | N/A 1.331 in | N/A 3/8 in | N/A 3/4 in |
| SPROCKET 35BS11H 5/8 BORE | N/A 11 | N/A 1.500 in | N/A 1.331 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS12H .5 BORE KW & SS | N/A 12 | N/A 1.630 in | N/A 1.449 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS12H 3/4 | N/A 12 | N/A 1.630 in | N/A 1.449 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS12H 5/8 BORE KWSS | N/A 12 | N/A 1.630 in | N/A 1.449 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS13H .75 BORE | N/A 13 | N/A 1.750 in | N/A 1.567 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS13H 1/2 Bore No Key Way | N/A 13 | N/A 1.750 in | N/A 1.567 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS13H 5/8 KWSS | N/A 13 | N/A 1.750 in | N/A 1.567 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS14H 1/2 | N/A 14 | N/A 1.870 in | N/A 1.685 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS14H 3/4 | N/A 14 | N/A 1.870 in | N/A 1.685 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS14H 5/8 BORE | N/A 14 | N/A 1.870 in | N/A 1.685 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS15H 1 | N/A 15 | N/A 1.990 in | N/A 1.804 in | N/A 1 in | N/A 3/4 in |
| SPROCKET 35BS15H 1/2 Bore No Key Way | N/A 15 | N/A 1.990 in | N/A 1.804 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS15H 3/4 | N/A 15 | N/A 1.990 in | N/A 1.804 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS15H 5/8 BORE KWSS | N/A 15 | N/A 1.990 in | N/A 1.804 in | N/A 5/8 in | N/A 3/4 in |
| SPROCKET 35BS16H .5 BORE KW & SS | N/A 16 | N/A 2.110 in | N/A 1.922 in | N/A 1/2 in | N/A 3/4 in |
| SPROCKET 35BS16H 1 | N/A 16 | N/A 2.110 in | N/A 1.922 in | N/A 1 in | N/A 3/4 in |
| SPROCKET 35BS16H 3/4 BORE KWSS | N/A 16 | N/A 2.110 in | N/A 1.922 in | N/A 3/4 in | N/A 3/4 in |
| SPROCKET 35BS16H 5/8 BORE KWSS | N/A 16 | N/A 2.110 in | N/A 1.922 in | N/A 5/8 in | N/A 3/4 in |
