35 B hub sprocket, 42 teeth, bored to size 1-1/8" hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648177509

Type

N/A B Bored to Size

Chain Size

N/A 35

Number of Teeth

N/A 42

Idler

N/A No

Catalog Number

N/A 35BS42

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Description 1

N/A ANSI 35, Type B, 42 Teeth, 1-1/8 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 1.68 lb

Dimensions

Outside Diameter

N/A 5.230 in

Pitch Diameter

N/A 5.018 in

Finishing Bore

N/A 1 1/4 in

Hub Diameter

N/A 2 1/4 in

LTB

N/A 1 in

Chain Dimensions

Pitch

N/A 3/8 in

Inner Width

N/A 3/16 in

Roller Diameter

N/A 0.200 in