60 B hub sprocket, 10 teeth, bored to size 3/4" hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648184118

Type

N/A B Bored to Size

Chain Size

N/A 60

Number of Teeth

N/A 10

Idler

N/A No

Catalog Number

N/A 60BS10

Model Specification

N/A Keyway, Set Screw

Description 1

N/A ANSI 60, Type B, 10 Teeth, 3/4 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 0.99 lb

Dimensions

Outside Diameter

N/A 2.760 in

Pitch Diameter

N/A 2.427 in

Finishing Bore

N/A 3/4 in

Hub Diameter

N/A 1 15/16 in

LTB

N/A 1 1/4 in

Chain Dimensions

Pitch

N/A 3/4 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in