80 B hub sprocket, 12 teeth, bored to size 1" hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648628902

Type

N/A B Bored to Size

Chain Size

N/A 80

Number of Teeth

N/A 12

Idler

N/A No

Catalog Number

N/A 80BS12

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Description 1

N/A ANSI 80, Type B, 12 Teeth, 1 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 3.60 lb

Dimensions

Outside Diameter

N/A 4.330 in

Pitch Diameter

N/A 3.864 in

Finishing Bore

N/A 1 in

Hub Diameter

N/A 3 1/8 in

LTB

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in