Clear
Filter
Number of Teeth
Outside Diameter (in)
Pitch Diameter (in)
Finishing Bore (in)
LTB (in)
1 1/2 1 5/8 1 3/4 2
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Finishing Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 80BS9H 1.0 BORE | N/A 9 | N/A 3.350 in | N/A 2.924 in | N/A 1 in | N/A 1 5/8 in |
| SPROCKET 80BS9H 1-1/4 | N/A 9 | N/A 3.350 in | N/A 2.924 in | N/A 1 1/4 in | N/A 1 5/8 in |
| SPROCKET 80BS9H 1-1/8 | N/A 9 | N/A 3.350 in | N/A 2.924 in | N/A 1 1/8 in | N/A 1 5/8 in |
| SPROCKET 80BS9H 1-3/16 | N/A 9 | N/A 3.350 in | N/A 2.924 in | N/A 1 3/16 in | N/A 1 5/8 in |
| SPROCKET 80BS10H 1.0 BORE | N/A 10 | N/A 3.680 in | N/A 3.236 in | N/A 1 in | N/A 1 5/8 in |
| SPROCKET 80BS10H 1-/316 | N/A 10 | N/A 3.680 in | N/A 3.236 in | N/A 1 3/16 in | N/A 1 5/8 in |
| SPROCKET 80BS10H 1-1/4 BORE KWSS | N/A 10 | N/A 3.680 in | N/A 3.236 in | N/A 1 1/4 in | N/A 1 5/8 in |
| SPROCKET 80BS10H 1-1/8 BORE KWSS | N/A 10 | N/A 3.680 in | N/A 3.236 in | N/A 1 1/8 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1.0 BORE | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-1/2 BORE KWSS | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 1/2 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-1/4 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 1/4 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-1/8 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 1/8 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-3/16 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 3/16 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-3/8 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 3/8 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-5/8 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 5/8 in | N/A 1 5/8 in |
| SPROCKET 80BS11H 1-7/16 | N/A 11 | N/A 4.000 in | N/A 3.550 in | N/A 1 7/16 in | N/A 1 5/8 in |
| SPROCKET 80BS12H 1 1/8 BORE | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 1/8 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1 3/8 BORE | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 3/8 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1 5/8 BORE | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1 7/16 BORE | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 7/16 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1.0 BORE | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1-1/2 | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 1/2 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1-1/4 KWSS | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 1/4 in | N/A 1 1/2 in |
| SPROCKET 80BS12H 1-3/16 | N/A 12 | N/A 4.330 in | N/A 3.864 in | N/A 1 3/16 in | N/A 1 1/2 in |
| SPROCKET 80BS13H 1 1/8 BORE | N/A 13 | N/A 4.660 in | N/A 4.179 in | N/A 1 1/8 in | N/A 1 1/2 in |
