80 B hub sprocket, 16 teeth, bored to size 1-1/4" w/KWSS hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648187447

Type

N/A B Bored to Size

Chain Size

N/A 80

Number of Teeth

N/A 16

Idler

N/A No

Catalog Number

N/A 80BS16

Model Specification

N/A Keyway, Set Screw

Description 1

N/A ANSI 80, Type B, 16 Teeth, 1-1/4 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 6.10 lb

Dimensions

Outside Diameter

N/A 5.630 in

Pitch Diameter

N/A 5.126 in

Finishing Bore

N/A 1 1/4 in

Hub Diameter

N/A 4 in

LTB

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in