80 B hub sprocket, 17 teeth, bored to size 1-1/2" w/KWSS hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648187522

Type

N/A B Bored to Size

Chain Size

N/A 80

Number of Teeth

N/A 17

Idler

N/A No

Catalog Number

N/A 80BS17

Model Specification

N/A Keyway, Set Screw

Description 1

N/A ANSI 80, Type B, 17 Teeth, 1-1/2 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 6.50 lb

Dimensions

Outside Diameter

N/A 5.950 in

Pitch Diameter

N/A 5.442 in

Finishing Bore

N/A 1 1/2 in

Hub Diameter

N/A 4 in

LTB

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in