80 B hub sprocket, 24 teeth, bored to size 1-3/16" w/KWSS hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648188062

Type

N/A B Bored to Size

Chain Size

N/A 80

Number of Teeth

N/A 24

Idler

N/A No

Catalog Number

N/A 80BS24

Model Specification

N/A Keyway, Set Screw

Description 1

N/A ANSI 80, Type B, 24 Teeth, 1-3/16 Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Weight

N/A 12.50 lb

Dimensions

Outside Diameter

N/A 8.200 in

Pitch Diameter

N/A 7.661 in

Finishing Bore

N/A 1 3/16 in

Hub Diameter

N/A 4 1/4 in

LTB

N/A 1 3/4 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in