Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L 88 SFK

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 6 kgf

q - Weight Per Meter

N/A 0.85 kg/m

Weight Pounds Per Foot

N/A 0.57 lb/ft

Dimensions

Pitch

N/A 12.70 mm

b

N/A 9.2 mm

b4

N/A 14.50 mm

e

N/A 18.70 mm

Chain width B

N/A 27.00 mm

Accumulation Roller Diameter

N/A 16.00 mm