Item # |
Item Name |
Iwis Reference |
Pitch |
q - Weight Per Meter |
|---|---|---|---|---|
| L 88 SFK | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A L 88 SFK | N/A 12.70 mm | N/A 0.85 kg/m |
| L 88 SFS | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A L 88 SFS | N/A 12.70 mm | N/A 1.40 kg/m |
| M 120 SFK 40 | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A M 120 SFK | N/A 19.05 mm | N/A 1.80 kg/m |
| M 120 SFK 45 | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A M 120 SFK | N/A 19.05 mm | N/A 1.80 kg/m |
| M 120 SFS 40 | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A M 120 SFS | N/A 19.05 mm | N/A 2.80 kg/m |
| M 120 SFS 45 | N/A JWIS Accumulation Chains with Offset Transport Rollers | N/A M 120 SFS | N/A 19.05 mm | N/A 2.80 kg/m |