Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M 120 SFS

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 15 kgf

q - Weight Per Meter

N/A 2.80 kg/m

Weight Pounds Per Foot

N/A 1.88 lb/ft

Dimensions

Pitch

N/A 19.05 mm

b

N/A 11.70 mm

b4

N/A 19.55 mm

e

N/A 31.50 mm

Chain width B

N/A 45.00 mm

Accumulation Roller Diameter

N/A 24.00 mm26.00 mm27.00 mm28.00 mm