Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A D 1611 SFS

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 30 kgf

q - Weight Per Meter

N/A 11.58 kg/m

Weight Pounds Per Foot

N/A 7.78 lb/ft

Dimensions

Pitch

N/A 25.40 mm

d1

N/A 15.88 mm

b

N/A 16.5 mm

b1

N/A 17.02 mm

b2

N/A 25.45 mm

b4

N/A 63.40 mm

Chain width B

N/A 99.00 mm

e

N/A 76.90 mm

Accumulation roller diameter

N/A 38.50 mm

d2

N/A 8.28 mm