Item # |
Item Name |
Iwis Reference |
Pitch |
q - Weight Per Meter |
|---|---|---|---|---|
| L85 SFK Design OS B27 | N/A JWIS Standard Accumulation Chain | N/A L85 SFK | N/A 12.70 mm | N/A 0.80 kg/m |
| L85 SFS Design OS B27 | N/A JWIS Standard Accumulation Chain | N/A L85 SFS | N/A 12.70 mm | N/A 1.22 kg/m |
| M 127 SFK Design OS B40 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFK | N/A 19.05 mm | N/A 1.55 kg/m |
| M 127 SFS Design OS B40 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFS | N/A 19.05 mm | N/A 2.59 kg/m |
| M 127 SFK Design M B40 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFK | N/A 19.05 mm | N/A 1.74 kg/m |
| M 127 SFK Design M B43 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFK | N/A 19.05 mm | N/A 1.65 kg/m |
| M 127 SFK Design M B48 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFK | N/A 19.05 mm | N/A 1.92 kg/m |
| M 127 SFS Design M B40 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFS | N/A 19.05 mm | N/A 2.69 kg/m |
| M 127 SFS Design M B43 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFS | N/A 19.05 mm | N/A 2.69 kg/m |
| M 127 SFS Design M B48 | N/A JWIS Standard Accumulation Chain | N/A M 127 SFS | N/A 19.05 mm | N/A 2.88 kg/m |
| M 1611 SFK Design M B65 | N/A JWIS Standard Accumulation Chain | N/A M 1611 SFK | N/A 25.40 mm | N/A 4.10 kg/m |
| M 1611 SFS Design M B65 | N/A JWIS Standard Accumulation Chain | N/A M 1611 SFS | N/A 25.40 mm | N/A 6.55 kg/m |
| D 1611 SFS Design M B99 | N/A JWIS Standard Accumulation Chain | N/A D 1611 SFS | N/A 25.40 mm | N/A 11.58 kg/m |
| LR 165 SFK Design LR B30.7 | N/A JWIS Standard Accumulation Chain | N/A LR 165 SFK | N/A 25.40 mm | N/A 0.79 kg/m |
| LR 247 SFK Design LR B48 | N/A JWIS Standard Accumulation Chain | N/A LR 247 SFK | N/A 38.10 mm | N/A 1.20 kg/m |
| LR 247 SFS Design LR B48 | N/A JWIS Standard Accumulation Chain | N/A LR 247 SFS | N/A 38.10 mm | N/A 2.02 kg/m |
| LR 3211 SFK Design LR B67.9 | N/A JWIS Standard Accumulation Chain | N/A LR 3211 SFK | N/A 50.80 mm | N/A 2.76 kg/m |
| LR 3211 SFS Design LR B67.9 | N/A JWIS Standard Accumulation Chain | N/A LR 3211 SFS | N/A 50.80 mm | N/A 5.24 kg/m |