Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A L85 SFK

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 6 kgf

q - Weight Per Meter

N/A 0.80 kg/m

Weight Pounds Per Foot

N/A 0.54 lb/ft

Dimensions

Pitch

N/A 12.70 mm

d1

N/A 8.51 mm

b

N/A 7.55 mm

b1

N/A 7.75 mm

b2

N/A 11.35 mm

b4

N/A 14.50 mm

Chain width B

N/A 27.00 mm

e

N/A 18.70 mm

Accumulation roller diameter

N/A 16.00 mm

d2

N/A 4.45 mm