Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A LR 165 SFK

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 6 kgf

q - Weight Per Meter

N/A 0.79 kg/m

Weight Pounds Per Foot

N/A 0.53 lb/ft

Dimensions

Pitch

N/A 25.40 mm

d1

N/A 8.52 mm

b

N/A 7.5 mm

b1

N/A 7.75 mm

b2

N/A 11.30 mm

b4

N/A 14.65 mm

Chain width B

N/A 30.70 mm

e

N/A 20.00 mm

Accumulation roller diameter

N/A 24.00 mm

d2

N/A 4.45 mm