Print Back
Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M 127 SFS

Number of Strands

N/A 1

Max. Load per Conveyer Roller

N/A 15 kgf

q - Weight Per Meter

N/A 2.69 kg/m

Weight Pounds Per Foot

N/A 1.81 lb/ft

Dimensions

Pitch

N/A 19.05 mm

d1

N/A 12.07 mm

b

N/A 11.0 mm

b1

N/A 11.75 mm

b2

N/A 15.62 mm

b4

N/A 19.55 mm

Chain width B

N/A 43.00 mm

e

N/A 29.00 mm

Accumulation roller diameter

N/A 24.00 mm26.00 mm28.00 mm

d2

N/A 5.72 mm