1 in pitch, ANSI Standard, single strand extended pitch straight plate conveyor roller chain, 10ft length, JWIS brand

Specifications

Type

N/A Standard

Chain Construction

N/A Riveted

Model

N/A C2040

Chain Size

N/A 2040

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 14.10 kN

Description 1

N/A C2040 RIV 10FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 1275

q - Weight Per Meter

N/A 0.42 kg/m

Weight

N/A 1.46 kg

Weight Pounds Per Foot

N/A 0.28 lb/ft

Dimensions

Pin Diameter

N/A 3.96 mm

f - Bearing Area

N/A 0.44 cm²

Length

N/A 3.05 m

Width

N/A 16.60 mm

Pitch

N/A 25.40 mm

Roller Width

N/A 7.85 mm

h2 max. - Height Inner Plate

N/A 12.00 mm

Ti - Plate Thickness

N/A 1.50 mm

Roller Diameter

N/A 7.95 mm

b1 min. - Width between Inner Plates

N/A 7.85 mm

d2 max. - Pin Diameter

N/A 3.96 mm

b4 - Pin Length

N/A 17.80 mm

b7 - Max. Add. Length of Connecting Link

N/A 3.90 mm

b2 max. - Total Width Inner Link

N/A 11.15 mm

To - Plate Thickness

N/A 1.50 mm