Item # |
Model |
Chain Size |
Number of Strands |
Pitch |
Weight |
|---|---|---|---|---|---|
| C2040 OFFSET LINK JWIS | N/A C2040 | N/A 2040 | N/A 1 | N/A 25.40 mm | N/A 0.01 kg |
| C2040 RIV 100FT JWIS | N/A C2040 | N/A 2040 | N/A 1 | N/A 25.40 mm | N/A 14.60 kg |
| C2040 RIV 10FT JWIS | N/A C2040 | N/A 2040 | N/A 1 | N/A 25.40 mm | N/A 1.46 kg |
| C2040 SCCL JWIS | N/A C2040 | N/A 2040 | N/A 1 | N/A 25.40 mm | N/A 0.01 kg |
| C2050 OFFSET LINK JWIS | N/A C2050 | N/A 2050 | N/A 1 | N/A 31.75 mm | N/A 0.03 kg |
| C2050 RIV 100FT JWIS | N/A C2050 | N/A 2050 | N/A 1 | N/A 31.75 mm | N/A 25.23 kg |
| C2050 RIV 10FT JWIS | N/A C2050 | N/A 2050 | N/A 1 | N/A 31.75 mm | N/A 2.52 kg |
| C2050 SCCL JWIS | N/A C2050 | N/A 2050 | N/A 1 | N/A 31.75 mm | N/A 0.03 kg |
| C2060H OFFSET LINK JWIS | N/A C2060H | N/A 2060 | N/A 1 | N/A 38.10 mm | N/A 0.06 kg |
| C2060H RIV 10FT JWIS | N/A C2060H | N/A 2060 | N/A 1 | N/A 38.10 mm | N/A 4.43 kg |
| C2060H RIV 50FT JWIS | N/A C2060H | N/A 2060 | N/A 1 | N/A 38.10 mm | N/A 22.16 kg |
| C2060H SCCL JWIS | N/A C2060H | N/A 2060 | N/A 1 | N/A 38.10 mm | N/A 0.06 kg |
| C2062H OFFSET LINK JWIS | N/A C2062H | N/A 2062 | N/A 1 | N/A 38.10 mm | N/A 0.08 kg |
| C2062H RIV 10FT JWIS | N/A C2062H | N/A 2062 | N/A 1 | N/A 38.10 mm | N/A 6.51 kg |
| C2062H RIV 50FT JWIS | N/A C2062H | N/A 2062 | N/A 1 | N/A 38.10 mm | N/A 32.57 kg |
| C2080H OFFSET LINK JWIS | N/A C2080H | N/A 2080 | N/A 1 | N/A 50.80 mm | N/A 0.12 kg |
| C2080H RIV 10FT JWIS | N/A C2080H | N/A 2080 | N/A 1 | N/A 50.80 mm | N/A 7.39 kg |
| C2080H RIV 50FT JWIS | N/A C2080H | N/A 2080 | N/A 1 | N/A 50.80 mm | N/A 36.95 kg |
| C2080H SCCL JWIS | N/A C2080H | N/A 2080 | N/A 1 | N/A 50.80 mm | N/A 0.12 kg |
| C2082H OFFSET LINK JWIS | N/A C2082H | N/A 2082 | N/A 1 | N/A 50.80 mm | N/A 0.13 kg |
| C2082H RIV 10FT JWIS | N/A C2082H | N/A 2082 | N/A 1 | N/A 50.80 mm | N/A 10.46 kg |
| C2082H RIV 50FT JWIS | N/A C2082H | N/A 2082 | N/A 1 | N/A 50.80 mm | N/A 52.29 kg |
| C2100H RIV 10FT JWIS | N/A C2100H | N/A 2100 | N/A 1 | N/A 63.50 mm | N/A 11.25 kg |