1-1/4 in pitch, ANSI Standard, single strand extended pitch straight plate conveyor roller chain, offset link, JWIS brand

Specifications

Type

N/A Standard

Chain Construction

N/A Crank Link

Model

N/A C2050

Chain Size

N/A 2050

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 22.20 kN

Description 1

N/A C2050 OFFSET LINK JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 1275

q - Weight Per Meter

N/A 0.70 kg/m

Weight

N/A 0.03 kg

Weight Pounds Per Foot

N/A 0.47 lb/ft

Dimensions

Pin Diameter

N/A 5.08 mm

f - Bearing Area

N/A 0.70 cm²

Width

N/A 20.70 mm

Pitch

N/A 31.75 mm

Roller Width

N/A 9.4 mm

h2 max. - Height Inner Plate

N/A 15.00 mm

Ti - Plate Thickness

N/A 2.03 mm

Roller Diameter

N/A 10.16 mm

b1 min. - Width between Inner Plates

N/A 9.40 mm

d2 max. - Pin Diameter

N/A 5.08 mm

b4 - Pin Length

N/A 21.80 mm

b7 - Max. Add. Length of Connecting Link

N/A 4.10 mm

b2 max. - Total Width Inner Link

N/A 13.80 mm

To - Plate Thickness

N/A 2.03 mm