
Type |
N/A Heavy |
Chain Construction |
N/A Riveted |
Model |
N/A C2060H |
Chain Size |
N/A 2060 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 31.80 kN |
Description 1 |
N/A C2060H RIV 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 1275 |
q - Weight Per Meter |
N/A 1.44 kg/m |
Weight |
N/A 4.43 kg |
Weight Pounds Per Foot |
N/A 0.97 lb/ft |
Pin Diameter |
N/A 5.94 mm |
f - Bearing Area |
N/A 1.15 cm² |
Length |
N/A 3.05 m |
Width |
N/A 29.20 mm |
Pitch |
N/A 38.10 mm |
Roller Width |
N/A 12.57 mm |
h2 max. - Height Inner Plate |
N/A 18.00 mm |
Ti - Plate Thickness |
N/A 3.25 mm |
Roller Diameter |
N/A 11.91 mm |
b1 min. - Width between Inner Plates |
N/A 12.57 mm |
d2 max. - Pin Diameter |
N/A 5.94 mm |
b4 - Pin Length |
N/A 29.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.60 mm |
b2 max. - Total Width Inner Link |
N/A 19.43 mm |
To - Plate Thickness |
N/A 3.25 mm |