1-1/2 in pitch, ANSI Standard, single strand extended pitch straight plate conveyor roller chain, spring clip connecting link, JWIS brand

Specifications

Type

N/A Heavy

Chain Construction

N/A Connecting Link

Model

N/A C2060H

Chain Size

N/A 2060

Number of Strands

N/A 1

FU - Min. Tensile Strength

N/A 31.80 kN

Description 1

N/A C2060H SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 1275

q - Weight Per Meter

N/A 1.44 kg/m

Weight

N/A 0.06 kg

Weight Pounds Per Foot

N/A 0.97 lb/ft

Dimensions

Pin Diameter

N/A 5.94 mm

f - Bearing Area

N/A 1.15 cm²

Width

N/A 31.60 mm

Pitch

N/A 38.10 mm

h2 max. - Height Inner Plate

N/A 18.00 mm

Ti - Plate Thickness

N/A 3.25 mm

d2 max. - Pin Diameter

N/A 5.94 mm

b4 - Pin Length

N/A 29.20 mm

b7 - Max. Add. Length of Connecting Link

N/A 4.60 mm

b2 max. - Total Width Inner Link

N/A 19.43 mm

To - Plate Thickness

N/A 3.25 mm