Stainless steel roller chains – Dimensions according to ISO 606

Specifications

Chain Construction

N/A Connecting Link

Model

N/A 40AS

Material

N/A Stainless Steel

Chain Size

N/A 40

Number of Strands

N/A 1

Pin Diameter

N/A 3.98 mm

FU - Min. Tensile strength

N/A 9.60 kN

Description 1

N/A 40AS SCCL JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.01 kg

Dimensions

Pitch

N/A 12.70 mm

Roller Width

N/A 7.85 mm

h2 max. - Height Inner Plate

N/A 12.07 mm

Ti - Plate Thickness

N/A 1.50 mm

Roller Diameter

N/A 7.92 mm

b1 min. - Width Between Inner Plates

N/A 7.85 mm

d2 max. - Pin Diameter

N/A 3.98 mm

a1 max.

N/A 17.80 mm

a max.

N/A 21.70 mm