Stainless steel roller chains – Dimensions according to ISO 606

Specifications

Chain Construction

N/A Riveted

Model

N/A 50AS

Material

N/A Stainless Steel

Chain Size

N/A 50

Number of Strands

N/A 1

Pin Diameter

N/A 5.09 mm

FU - Min. Tensile strength

N/A 15.20 kN

Description 1

N/A 50AS RIV 100FT JWIS

Description 2

N/A CHAIN

Weight

N/A 32.10 kg

Dimensions

Length

N/A 30.48 m

Pitch

N/A 15.88 mm

Roller Width

N/A 9.4 mm

h2 max. - Height Inner Plate

N/A 15.09 mm

Ti - Plate Thickness

N/A 2.00 mm

Roller Diameter

N/A 10.16 mm

b1 min. - Width Between Inner Plates

N/A 9.4 mm

d2 max. - Pin Diameter

N/A 5.09 mm

a1 max.

N/A 21.80 mm

a max.

N/A 25.90 mm