Stainless steel roller chains – Dimensions according to ISO 606

Specifications

Chain Construction

N/A Crank Link

Model

N/A 60AS

Material

N/A Stainless Steel

Chain Size

N/A 60

Number of Strands

N/A 1

Pin Diameter

N/A 5.96 mm

FU - Min. Tensile strength

N/A 21.70 kN

Description 1

N/A 60AS OFFSET LINK JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.03 kg

Dimensions

Pitch

N/A 19.05 mm

Roller Width

N/A 12.57 mm

h2 max. - Height Inner Plate

N/A 18.10 mm

Ti - Plate Thickness

N/A 2.40 mm

Roller Diameter

N/A 11.91 mm

b1 min. - Width Between Inner Plates

N/A 12.57 mm

d2 max. - Pin Diameter

N/A 5.96 mm

a1 max.

N/A 26.90 mm

a max.

N/A 31.50 mm